Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 24
Bill of material
Minirail 1 MNN 24-110-15-15-G1-V0
TYP
Size
MNN 24
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
Enter value for L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
14.000 mm
B
40.000 mm
B1
24.000 mm
B2
8.000 mm
J
10.000 mm
J1
8.500 mm
L
46.400 mm
L1
15.000 mm
L4
Pitch
40.000 mm
L6
43.350 mm
N
28.000 mm
E
Thread
M3
F1
4.500 mm
F2
8.000 mm
G
3.500 mm
G2
4.000 mm
M1
4.750 mm
O
3.900 mm
ASSIPRODUCT
1
BG
Size
24
C0
Static load capacity
5630 N
C
Dynamic load capacity
3240 N
M0Q
Permissible lateral static torque
68.2 Nm
M0L
Permissible longitudinal static torque
32.9 Nm
MQ
Permissible lateral dynamic torque
39.2 Nm
ML
Permissible longitudinal dynamic torque
18.9 Nm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D