Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SCHUNK
Description
ROTA NC plus 2 - Power Lathe Chucks with Through-hole
Bill of material
SCHUNK-0852138 ROTA NC plus 2 315-104 Z220-SV60
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
HUB
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
SB
Center sleeves
HUBS
Overall stroke part ejector
mm
KOLH
Piston position part ejector
mm
Enter value for KOLH
Piston position part ejector
mm
cm
inch
ft
AUSWERFER
Part Ejector type
VS
Adjustment range of the spindle
mm
Enter value for VS
Adjustment range of the spindle
mm
cm
inch
ft
SPITYP
Spindle type
SPIGRO
Spindle size
VERZAH
Serration
MAXDRE
Max. RPM
1/min
MAXSPA
Max. clamping force
kN
MAXBETKRA
Max. actuating force
kN
HUBBAC
Stroke/jaw
5.3 mm
KOLHUBH
Piston stroke (H)
20.0 mm
TRAHEIMOM
Moment of inertia
kgm²
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662091
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D