Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3594 - GESIPA Blindnietmuttern Kleinkopf 6Kt A4
Bill of material
SFS FN 3594 540376 Blindnietmutter Kleinkopf 6Kt A4 M5 7x12.5 KL 0.5-3
ARTNR
Order number
ARTNROLD
Order number
MAT
Material
Rostfrei A4
ONR
Orig.-Nr.
D1
Diameter
mm
L
Length
mm
KL
Clamping length
mm
G
Thread
D2
Diameter
mm
BOHR
Bohr-Ø
SW+0.1 mm
K
Head height
0.6 mm
SW
Sechskant
mm
VERP
Verpackung (Mengeneinheit 1Pack)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D