Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 906 - FN 877 - blank - Hexagon socket pipe plugs, conical thread
Bill of material
SFS FN 877 140808 Verschlussschraube DIN 906 Stahl blank R1/2
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
877
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
AR
Rule model
0.000 mm
AK
Short type
0.000 mm
B
Screw height
mm
E
Counterbore hex socket
mm
S
Width across flats
mm
T
Carrying lenght hex socket
mm
T2
Hole depth hex socket
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D