Catalog navigation
CAD model selection
Selectable products: 75
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7046-1 H (DIN 965 A) - FN 396 - rostfrei A2 - Countersunk flat head screws, style H - Product class A - Part 1 : Property class 4.8
Bill of material
SFS FN 396 152586 Senkschraube ISO 7046-1 rostfreier Stahl rostfrei A2 M4x40-H
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
396
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
M
Wing diameter of cross recesses
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D