Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 933 (ISO 4017) - FN 8271 - 8.8, verzinkt blau - Hexagon set screws with thread to head, product classes A and B
Bill of material
SFS FN 8271 112778 Sechskantschraube DIN 933 Stahl 8.8 verzinkt blau UNC 3/8x3/4
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Guete
8.8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packing
SFSNR
SFS - FN Nr.
8271
DD
Thread
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
LL
Nominal length
Inch
L
Nominal length
mm
B
Thread length
mm
A
Distance
mm
E
Width across corners
mm
K
Head height
mm
S
Width across flats
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D