Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
KNP-1 - Standard Sensing Head
Bill of material
KNP-1
MODEL
Model
KNP-1
D
Nozzle size
ø2.5
OD
Applicable tubing O.D.
ø4
H1
Width across flats
5 mm
H2
Width across flats
8 mm
M
12.7 mm
L1
63.7 mm
L2
987.3 mm
CNSMASSEXACT
Mass
7 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D