Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GFL 394-m
Bill of material
07239401
MD01
VAR__MANUID_
07239401
DESCSHORT
Short Description
GFL 394-m
DESCLONG
Long Description
Flange "metric" equipped, 2 x flange connectors (GFV), with 30x KVR M16 (unequipped)<br /><strong>Dimensions: </strong>275 x 15 x 119 mm
INTNO
International product number
4013902591329
MANUID
Product number of the Manufacturer
07239401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GFL 394-m
EFSE0006
-
EF000008
320
EF000010
EV000408
EF000040
179
EF000125
3
EF000139
EV006034
EF001039
true
EF001139
EV000164
EF001758
EV003712
EF002169
EV000139
EF005466
-
EF005554
0
EF011959
-
EF012565
16
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.360
LENGTH
15
WIDTH
275
DEPTH
119
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D