Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 700-70²/5
Bill of material
87041101
MD01
VAR__MANUID_
87041101
DESCSHORT
Short Description
Abox 700-70²/5
DESCLONG
Long Description
Junction box, protection class IP54/IP65, nominal cross-section 70 mm², U<sub>i</sub>=690 V AC, knockouts, M20/M32/M40/M50/M63, (16 side), internal fixing points, for standard indoor installations, grey, with screw terminal, 5-pole - 70² (16-70²)<br /><strong>Dimensions: </strong>300 x 450 x 132 mm<br /><strong>Accessories supplied: </strong>3 twist nipples with locknuts IP54 M63 sealing range 24 - 43 mm
INTNO
International product number
4013902641925
MANUID
Product number of the Manufacturer
87041101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 700-70²/5
EF000003
EV010173
EF000007
EV000270
EF000008
300
EF000010
EV010584
EF000025
true
EF000049
132
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
450
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
16
EF004191
false
EF004586
EV000115
EF004969
70
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
3.895
LENGTH
450
WIDTH
300
DEPTH
132
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D