Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AP 7 - L
Bill of material
31560701
MD01
VAR__MANUID_
31560701
DESCSHORT
Short Description
AP 7 - L
DESCLONG
Long Description
Junction box, protection class IP30, nominal cross-section 2.5 mm², U<sub>i</sub>=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, (1 rear, 7 side), internal fixing points, for standard indoor installations, grey, without terminals<br /><strong>Dimensions: </strong>78 x 78 x 27 mm
INTNO
International product number
4013902020072
MANUID
Product number of the Manufacturer
31560701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AP 7 - L
EF000003
EV010173
EF000007
EV000270
EF000008
78
EF000010
EV010584
EF000025
true
EF000049
27
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
400
EF001438
78
EF001454
false
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
7
EF004191
false
EF004586
EV000115
EF004969
2.500
EF005032
false
EF005436
false
EF005474
EV006410
EF005496
EV000154
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.030
LENGTH
78
WIDTH
78
DEPTH
27
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D