Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 NS35-14
Bill of material
73381201
MD01
VAR__MANUID_
73381201
DESCSHORT
Short Description
AK3 NS35-14
DESCLONG
Long Description
Standard rail as profile rail 35 x 7.5 mm, for 14 modules, Incl. profile rail mount for all AK/AK-F 14/28/42/56/70, as well as Plus types<br /><strong>Dimensions: </strong>275 x 50 x 30 mm
INTNO
International product number
4013902542819
MANUID
Product number of the Manufacturer
73381201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 NS35-14
EF000010
EV005273
EF000040
30
EF000139
EV000283
EF000386
1
EF001438
50
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.137
LENGTH
50
WIDTH
275
DEPTH
30
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D