Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK3 NS35-275
Bill of material
73381301
MD01
VAR__MANUID_
73381301
DESCSHORT
Short Description
AK3 NS35-275
DESCLONG
Long Description
Standard rail as profile rail 35 x 7.5 mm, Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F 14/28/42/56/70, as well as Plus types and AKi empty enclosures<br /><strong>Dimensions: </strong>35 x 275 x 27,5 mm
INTNO
International product number
4013902542826
MANUID
Product number of the Manufacturer
73381301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK3 NS35-275
EF000010
EV005273
EF000040
27.5
EF000139
EV000283
EF000386
1
EF001438
275
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.109
LENGTH
275
WIDTH
35
DEPTH
27.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D