Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® G/GG-VL - Nozzles - Metric
Bill of material
B3/8GG-4.9VL
PN
Sales Part
IC
Inlet Connection Size
3/8 Inch
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
Brass
MFP
Max Free Passage Dia (mm)
FRC1
Flow Rate Capacity (lpm) at 1 bar
FRC2
Flow Rate Capacity (lpm) at 2 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC4
Flow Rate Capacity (lpm) at 4 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
FRC7
Flow Rate Capacity (lpm) at 7 bar
FRC010
Flow Rate Capacity (lpm) at 10 bar
SA1A
Spray Angle at 1 bar for A
SA1B
Spray Angle at 1 bar for B
SA3A
Spray Angle at 3 bar for A
SA3B
Spray Angle at 3 bar for B
SA7A
Spray Angle at 7 bar for A
SA7B
Spray Angle at 7 bar for B
SA10A
Spray Angle at 10 bar for A
SA10B
Spray Angle at 10 bar for B
LL
L
mm
SS1
S1
mm
SS2
S2
mm
SS3
S3
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D