Catalog navigation
CAD model selection
Selectable products: 209
HELP_VARIABLE
Company
Spraying Systems
Description
WashJet® QCMEG, QCIMEG - Nozzles
Bill of material
SAQCMEG-2502
PN
Sales Part
IC
Inlet Connection Size
N/A Inch
TT
Male/Female
N/A
THD
Thread Types
N/A
SA
Spray Angle
CS
Capacity Size
MAT
Materials
Hardened stainless steel
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
FRC500
Flow Rate Capacity (gallons per minute) at 500 psi
FRC750
Flow Rate Capacity (gallons per minute) at 750 psi
FRC1000
Flow Rate Capacity (gallons per minute) at 1000 psi
FRC1500
Flow Rate Capacity (gallons per minute) at 1500 psi
FRC2000
Flow Rate Capacity (gallons per minute) at 2000 psi
FRC2500
Flow Rate Capacity (gallons per minute) at 2500 psi
FRC3000
Flow Rate Capacity (gallons per minute) at 3000 psi
FRC3500
Flow Rate Capacity (gallons per minute) at 3500 psi
FRC4000
Flow Rate Capacity (gallons per minute) at 4000 psi
L
1.22 Inch
S1
0.96 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D