Catalog navigation
CAD model selection
Selectable products: 588
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® D Series - Nozzles
Bill of material
1/4T-SS+D2-46
PN
SalesPart
MODEL
Model
D
IC
Inlet Connection Size
1/4
TT
Male/Female
THD
Thread Type
NPT
MAT
Materials
SP
Spray Pattern
Hollow Cone
ODNCN
Orifice Disc No. w/ Core No.
EOD
Equiv Orifice Diam
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC30
Flow Rate Capacity (gallons per minute) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
FRC200
Flow Rate Capacity (gallons per minute) at 200 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
SA20
Spray Angle at 20 psi
SA40
Spray Angle at 40 psi
SA80
Spray Angle at 80 psi
L
1.517 Inch
S1
0.688 Inch
S2
0.813 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D