Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TX Series - Nozzles
Bill of material
1/4TT-SS+TX-SS5
PN
SalesPart
MODEL
Model
TX
IC
Inlet Connection Size
1/4
TT
Male/Female
CS
Capacity Size
THD
Thread Type
NPT
MAT
Materials
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FRC20
Flow Rate Capacity (gallons per hour) at 20 psi
FRC30
Flow Rate Capacity (gallons per hour) at 30 psi
FRC40
Flow Rate Capacity (gallons per hour) at 40 psi
FRC60
Flow Rate Capacity (gallons per hour) at 60 psi
FRC80
Flow Rate Capacity (gallons per hour) at 80 psi
FRC100
Flow Rate Capacity (gallons per hour) at 100 psi
FRC150
Flow Rate Capacity (gallons per hour) at 150 psi
FRC200
Flow Rate Capacity (gallons per hour) at 200 psi
FRC400
Flow Rate Capacity (gallons per hour) at 400 psi
SA20
Spray Angle at 20 psi
SA40
Spray Angle at 40 psi
L
1.931 Inch
S1
0.688 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D