Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
18000263000 - Bow handle made of die-cast aluminum with through hole
Bill of material
18000263002
ARTNR
Article No.
L
l
mm
B
26 mm
H
h
17 mm
D1
6.4 mm
MAT
Material
Aluminium Druckguss
FAR
Color
schwarz
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/0a.a3.f9.180002630009.pdf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D