Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z4_POS029 - Control plate
Bill of material
Z4-19-029 S1=60 S2=12 L2=213 L4=131 L5=39 L6=52
TYP
(Typ)
19
POS
(Pos)
029
S1
Opening stroke S1
mm
Enter value for S1
Opening stroke S1
mm
cm
inch
ft
S2
Opening stroke S2
mm
Enter value for S2
Opening stroke S2
mm
cm
inch
ft
L2
(L2)
mm
Enter value for L2
(L2)
mm
cm
inch
ft
L4
(L4)
mm
Enter value for L4
(L4)
mm
cm
inch
ft
L5
Slot distance to traverse (L5)
mm
Enter value for L5
Slot distance to traverse (L5)
mm
cm
inch
ft
L6
Slot distance (L6)
mm
Enter value for L6
Slot distance (L6)
mm
cm
inch
ft
TS1
(TS1)
13 mm
L3MIN
(L3min)
71 mm
L3MAX
(L3max)
320 mm
L8
(L8)
28 mm
L9
(L9)
10 mm
L10
(L10)
46 mm
B3
(B3)
101 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D