Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
STRACK
Description
SN4172 - Cover plate VDI-BAK, self-lubricating
Bill of material
SN4172-25-400
PDF
PDF-INFO
PDF
H
(H)
mm
L1
(L1)
mm
FORM
(Form)
mm
L2
(L2)
mm
L3
(L3)
mm
D1
(D1)
mm
NB1
(NB1)
B
(B)
125 mm
LB1
(LB1)
45 mm
B1
(B1)
75 mm
LF
(LF)
12 mm
BF
(BF)
12 mm
DF
(DF)
8 mm
TF
(TF)
0.3 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D