Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00002W4 - Weld U Nut (Details)
Bill of material
N0-00-02W4-01000000
CNSORDERNO
Order number
S
Size
P
Pitch
1.25 mm
SW
Width across flats
17 mm
TSW
Tolerance Width across flats
0 -0.43 mm
S1
Width
mm
H
Height
mm
TH
Tolerance Height
±0.4 mm
M
Thread length
mm
C
Height
1.2 mm
TC
Tolerance Height
0 -0.2 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D