Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0001204 - E-Lock Nut with flange (Details)
Bill of material
N0-00-1204-01000000
CNSORDERNO
Order number
S
Size
P
Pitch
1.25 mm
B
Width across flats
mm
TB
Tolerance Width across flats
mm
C
Width across corners
mm
D
Diameter
mm
TD
Tolerance Diameter
0 -0.4 mm
H
Height
mm
TH
Tolerance Height
±0.4 mm
L
Thread length
mm
SB
Height
mm
DB
Diameter
mm
TDB
Tolerance Diameter
mm
T
Thickness
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D