Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N008020A - U-Nut (Small) (S20C(H)) (S45C(H))
Bill of material
N0-08-020A-00800000
CNSORDERNO
Order number
N0-08-020A-00800000
S
Size
M8
P
Pitch
1.25 mm
SW
Width across flats
12 mm
TSW
Tolerance Width across flats
0 -0.25 mm
H
Height
7.3 mm
TH
Tolerance Height
±0.4 mm
M
Thread length
6.2 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D