Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000310 - Iron Knob Nut (Black) (G-1)
Bill of material
N0-00-0310-00500000
CNSORDERNO
Order Number
S
Size
TYPE
Type
KGN-1
A
Diameter
35 mm
B
Height
9 mm
C
Height
17 mm
D
Diameter
22 mm
E
Thread length
8.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D