Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
GEC8 - Ball Screw Drive
Bill of material
GEC8-L5-50-BC-M20-C4
MODEL
Model
GEC8
LEAD
Ball Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
376.0 mm
L1
328.0 mm
A
50 mm
M
1
N
6 mm
P
50 mm
KG
2.86 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D