Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7505650 - Rotation speed monitor, 1-channel
Bill of material
7505650
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7505650
DESCSHORT
Short Description
Rotation speed monitor, 1-channel
DESCLONG
Long Description
Rotation speed monitor, 1-channel, Operating voltage 20…250 VAC / 20…250 VDC, Monitoring of limit values and ranges according to over/underrange, Operating range 0.06 … 600000 min-1, Connection of sensors acc. to EN 60947‐5‐6 (NAMUR), 3-wire sensors and external power supplies, Pulse output, Parameterized via PC (FDT/DTM), front-panel switch and HART, Ring buffer for up to 8000 measured values, Display, Complete galvanic isolation, Input reverse-polarity protected, TR CU
EAN
4047101116410
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM21-14-CDTRI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D