Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580021 - Isolating switching amplifier, 2-channel
Bill of material
7580021
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7580021
DESCSHORT
Short Description
Isolating switching amplifier, 2-channel
DESCLONG
Long Description
Isolating switching amplifier, 2-channel, Operating voltage 10…30 VDC, 2 transistor outputs (≤ 10kHz), Switchable: 2-channel or signal doubling, Output mode adjustable (NO/NC mode), Input circuits monitored for wire-break/short-circuit (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS, DNV, GL, Use in Zone 2, SIL 2
EAN
4047101310535
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-DI01-2S-2T-PR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D