Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ULS
Description
FBSS09W
Bill of material
FBSS09WS1-F00049-NFSS(9.5/9.5)
MODEL
Model
FB
SM
Slider material
S-Stainless steel
AF
Assembly form
S-Low assembly
SP
Specifications
09
FW
Width format
W-Wide
FL
Length format
NSB
Number of slide blocks for single guide rail assembly
HT
Hole type
F : Counterbore
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
AC
Accuracy class
PG
Preloading grade
DPT
Dust proof type
SS-Standard rubber dustproof
NPR
Number of parallel guide rails
SR
Special rule
DS
Type of DE dimension
DE
Distance to end
9.5/9.5
DL
Distance to left
mm
DR
Distance to right
9.5 mm
H
12 mm
H2
3.0 mm
W2
6.0 mm
W
30 mm
L
38.70 mm
L1
26.10 mm
B
21 mm
C
12 mm
MI
M*I
M3*3
N
2.80 mm
G
Ø1.2
W1
18 mm
W3
- mm
H1
6.50 mm
P
30 mm
DH11D1
D*h*d
6*3.5*3.5
E
10.0 mm
CA
2.770 mm
CO
4.150 mm
MR
40.140 mm
MP
18.980 mm
MY
18.980 mm
BWEIGHT
Block weight
35.000 mm
RWEIGHT
Rail weight
0.950 mm
MATERIAL
Material
Stainless steel
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D