Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ULS
Description
FBSS12N
Bill of material
FBSS12NS1-F00044-NFSS(9.5/9.5)
MODEL
Model
FB
SM
Slider material
AF
Assembly form
S-Low assembly
SP
Specifications
12
FW
Width format
FL
Length format
NSB
Number of slide blocks for single guide rail assembly
HT
Hole type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
AC
Accuracy class
PG
Preloading grade
DPT
Dust proof type
SS-Standard rubber dustproof
NPR
Number of parallel guide rails
SR
Special rule
DS
Type of DE dimension
DE
Distance to end
9.5/9.5
DL
Distance to left
mm
DR
Distance to right
9.5 mm
H
13 mm
H2
3.0 mm
W2
7.5 mm
W
27 mm
L
34.00 mm
L1
20.00 mm
B
20 mm
C
15 mm
MI
M*I
M3*3.5
N
2.85 mm
G
Ø1.2
W1
12 mm
W3
- mm
H1
7.50 mm
P
25 mm
DH11D1
D*h*d
6*4.5*3.5
E
10.0 mm
MAXL
1000.000 mm
EA
10.000 mm
CA
2.820 mm
CO
3.890 mm
MR
25.440 mm
MP
13.700 mm
MY
13.700 mm
BWEIGHT
Block weight
34.000 mm
RWEIGHT
Rail weight
0.630 mm
MATERIAL
Material
Stainless steel
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D