Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
282-308 - End plate, 2.5 mm thick
Bill of material
282-308
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
32.50 mm
BREITE
Width
2.50 mm
TIEFE
Depth
92.80 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D