Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-151 - 2-conductor through terminal block, 50 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-151
BESTNR
Item-No.
285-151
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
10 - 50 (70 "f") mm²
QUERSCHNITT2
Cross section
8 - 1 / 0 AWG
ABISOLIERLAENGE
Strip length
30 mm
HOEHE
Height
87.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
94.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
darkgray-yellow
BEMERKUNGEN
Comment
DIN-35 x 15 carrier rail
GEWICHT
Weight
159.230 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D