Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
209-1116 - Mounting foot with screw, for DIN-15 rail, can be screwed on terminal blocks with fixing flange, 6.5 mm wide
Bill of material
209-1116
BESTNR
Item-No.
209-1116
BEZEICHNUNG
Description
Mounting foot with screw, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
35.10 mm
BREITE
Width
6.40 mm
TIEFE
Depth
10.20 mm
FARBE
Color
gray
GEWICHT
Weight
1.400 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D