Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
WAGO
Description
713-1102 to 713-1118 - 1-conductor female connector, 2-row, CAGE CLAMP®, 1.5 mm², Pin spacing 3.5 mm, 100% protected against mismating
Bill of material
713-1109
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
18.80 mm
BREITE
Width
mm
TIEFE
Depth
16.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
schwarz
BEMERKUNGEN
Comment
L = ((No. of poles / 2) -1) x Pin Spacing + 5 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D