Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-308 - Relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 7 A, Red status indicator, Module width: 15 mm
Bill of material
286-308
BESTNR
Item-No.
286-308
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
71.10 mm
BREITE
Width
15.00 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
27.313 g
BEMERKUNGEN
Comment
Un DC 220 V | In 6.1 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D