Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-368 - Relay module, Nominal input voltage: 24 VDC, 1 break contact, Limiting continuous current: 5 A, Red status indicator, Module width: 10 mm
Bill of material
286-368
BESTNR
Item-No.
286-368
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
71.10 mm
BREITE
Width
10.00 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
19.075 g
BEMERKUNGEN
Comment
Un DC 24 V | In 20.4 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D