Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-178 - Interface module, RJ-45, with power jumper contacts, PCB terminal blocks, Cat. 5, in mounting carrier, with shield connection, with shield clamping saddle
Bill of material
289-178
BESTNR
Item-No.
289-178
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
67.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
grau
GEWICHT
Weight
51.732 g
ECLASS71
eCl@ss 7.1
19-17-90-01
ECLASS81
eCl@ss 8.1
19-17-90-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D