Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-600/000-001 - End Module, 8-way N
Bill of material
750-600/000-001
BESTNR
Item-No.
750-600/000-001
BEZEICHNUNG
Description
End Module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
BEMESSSTOSSSPG
Rated impulse voltage
5 kV
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
100.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
67.80 mm
FARBE
Color
light gray
GEWICHT
Weight
49.500 g
ECLASS71
eCl@ss 7.1
27-24-26-10
ECLASS81
eCl@ss 8.1
27-24-26-10
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D