Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-1907 - 5-way distribution connector, 2-pole, Cod. I, 1 input, 5 outputs
Bill of material
890-1907
BESTNR
Item-No.
890-1907
BEZEICHNUNG
Description
5-way distribution connector, 16 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
4.40 mm
P
No. of poles
2
HOEHE
Height
43.60 mm
BREITE
Width
12.00 mm
TIEFE
Depth
63.50 mm
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
blue
GEWICHT
Weight
17.800 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D