Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2000-549 - Spacer module, modular, e.g., for bridging commoned terminal blocks
Bill of material
2000-549
BESTNR
Item-No.
2000-549
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
24.90 mm
BREITE
Width
3.50 mm
TIEFE
Depth
21.00 mm
FARBE
Color
gray
GEWICHT
Weight
0.930 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
FILENAME
Filename
2000-549
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D