Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2001-511 - Modular TOPJOB®S connector, modular, for jumper contact slot, 1-pole
Bill of material
2001-511
BESTNR
Item-No.
2001-511
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.25 - 1.5 (2.5) mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18 A
P
No. of poles
1
HOEHE
Height
37.64 mm
BREITE
Width
4.20 mm
TIEFE
Depth
21.03 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
2.200 g
ECLASS71
eCl@ss 7.1
27-14-11-51
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D