Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2006-549 - Spacer module, modular, e.g., for bridging commoned terminal blocks
Bill of material
2006-549
BESTNR
Item-No.
2006-549
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
27.50 mm
BREITE
Width
7.50 mm
TIEFE
Depth
23.40 mm
FARBE
Color
grau
GEWICHT
Weight
1.830 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D