Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-1706/200-000 - 16-channel digital input/output, I/O System Field, IO-Link Class B Hub, 24 VDC / 2.0 A
Bill of material
765-1706/200-000
BESTNR
Item-No.
765-1706/200-000
BEZEICHNUNG
Description
16-channel digital input/output
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
30.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
158.50 mm
FARBE
Color
light gray
GEWICHT
Weight
170.000 g
ECLASS71
eCl@ss 7.1
27-27-92-19
ECLASS81
eCl@ss 8.1
27-27-92-19
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D