Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
765-4204/100-000 - 4-Port-IO Link Master Class B, EtherCAT, DC 24 V / 2.0 A, 4xM12 connection, SlimLine
Bill of material
765-4204/100-000
BESTNR
Item-No.
765-4204/100-000
BEZEICHNUNG
Description
4-Port-IO Link Master Class B
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
30.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
210.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
380.000 g
ECLASS71
eCl@ss 7.1
27-27-92-19
ECLASS81
eCl@ss 8.1
27-27-92-19
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D