Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2486070000 - PRO DM 10
Bill of material
Weidmueller 2486070000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2486070000
MANUTYPEDESC
Manufacturer Type Description
PRO DM 10
DESCSHORT
Short Description
Diode module (power supply) 2 × 12 A (-40 °C ~ +45 °C) 2 × 10 A (+45 °C ~ +60 °C) 2 × 7.5 A (+70 °C)
DESCLONG
Long Description
A diode module is used to establish a redundant power supply system. This is important for decoupling the power supply units. A fault that occurs on the output of a power supply unit will therefore not affect the output voltage.
GTIN
4050118496772
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.501 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D