您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
English
Weidmueller 0376860000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/16/0376860000.prj},{NB=0376860000},{MANUID=0376860000},{AAB787=4},{AAB789=4},{AAB911=400},{AAB937=0.500},{AAB940=1.500},{AAC027=400},{AAC820=-50},{AAC821=100},{AAF726=6.300},{AAP530=1},{BAA020=58},{BAA303=1.020},{BAB577=34},{BAC676=4},{BAC677=4},{BAC739=0.500},{BAC740=0.500},{BAF016=8},{BAH005=500},{AAF040=0.012},{AAD931=85369095},{AAO663=4008190141202},{PREVIEW=../../../../_pool_/6c/48/03768600009999.png},{MANUTYPEDESC=ASK 1/15},{DESCSHORT=Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Weidmüller
Description
0376860000 - ASK 1/15
Bill of material
Weidmueller 0376860000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0376860000
MANUTYPEDESC
Manufacturer Type Description
ASK 1/15
DESCSHORT
Short Description
Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190141202
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4
mm²
AAB789
max. connectable conductor cross-section multiple wire
4
mm²
AAB911
max. supply voltage for defect display
400
V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500
mm²
AAC027
min. supply voltage for defect display
400
V
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
100
°C
AAF726
rated current
6.300
A
AAP530
Number of levels
1
BAA020
height
58
mm
BAA303
Power loss, static, current-independent [Pls]
1.020
W
BAA351
color
beige
BAB577
depth
34
mm
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V2
BAC159
Design of display of defects
without
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4
mm²
BAC677
Max. line cross section, rigid
4
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAF016
width
8
mm
BAG640
Assembly type
Top-hat rail TH15
BAH005
rated voltage
500
V
AAF040
Mass
0.012
kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D