Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1699621111 - ZAP ZDKB/ZDKS
Bill of material
Weidmueller 1699621111
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1699621111
MANUTYPEDESC
Manufacturer Type Description
ZAP ZDKB/ZDKS
DESCSHORT
Short Description
End plate (terminals) 68.5 mm x 2.5 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190902384
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA020
height
68.500 mm
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2.500 mm
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D