Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1315170000 - UR20-4DI-P
Bill of material
Weidmueller 1315170000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1315170000
MANUTYPEDESC
Manufacturer Type Description
UR20-4DI-P
DESCSHORT
Short Description
Digital input module (I/O)
DESCLONG
Long Description
Digital input module for transmission of binary signals.
GTIN
4050118118254
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.087 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D