Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1415710000 - CC-M 58/35 2X3 AL
Bill of material
Weidmueller 1415710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1415710000
MANUTYPEDESC
Manufacturer Type Description
CC-M 58/35 2X3 AL
DESCSHORT
Short Description
Device marking, 34.8 mm, Chrome coated aluminium (AL) Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118217216
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
AAF040
Mass
0.003 kg
BAB577
depth
0.5 mm
BAA020
height
34.8 mm
BAF016
width
58 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D