Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0134700000 - TS 15X5 2M/AL/BK
Bill of material
Weidmueller 0134700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0134700000
MANUTYPEDESC
Manufacturer Type Description
TS 15X5 2M/AL/BK
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 15 x 5.5 x 2000 mm, Aluminium, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190129026
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
aluminum
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
untreated
AAF040
Mass
0.058 kg
BAA020
height
15 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
76042990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D