Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
BST14I2F B1 ZR1 S MGN01 - Female connector with strain relief
Bill of material
93.421.0553.1
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
AUSFUEHRUNG
Model
Female
POLZAHL
Number of poles
2
ANSCHLUSSART
Connection type
Tension clamp connection
BEMESSUNGSSTROM
Rated current
3 A
BEMESSUNGSSPANN
Rated voltage
50 V
LAENGE
Length
47.0 mm
HOEHE
Height
16.0 mm
BREITE
Width
15.2 mm
FARBE
Color of coding
ECLASS81
eClass 8.1
27440605
ETIM60
ETIM 6.0
EC002560
ETIM50
ETIM 5.0
EC002560
ETIM40
ETIM 4.0
EC002560
ZERTIFIKATE
Certificates
ZERTIFIKATE2
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D