Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 6344 - Washer rings with axial ball bearing, Housing plastic
Bill of material
Washer ring with axial ball bearing EN 6344-ST-32-12
PARTNUMBER
WINCO PARTNUMBER
D1
32 mm
D2
mm
D3
18 mm
H
14 mm
G
for screws with thread
S
Static load
kN
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
73182400
ROHS
YES
INFOWINCO
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D